IESNA:LM-63-2002
[TEST]P1390072
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-835-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 80CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9897.6
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
36.5 33.5 36.5 42.6 48.7 54.8 60.9 67.0 73.1 82.2 94.4 115.7 155.3 191.8 191.8 188.8 197.9 216.2 271.0 490.2 767.2 834.2 752.0 636.3 478.0 389.7 344.0 319.7 307.5 286.2 255.7 185.7 73.1 21.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 36.5 42.6 48.7 54.8 57.8 63.9 67.0 76.1 82.2 97.4 121.8 149.2 152.2 149.2 146.1 155.3 182.7 295.3 435.4 474.9 441.5 392.7 325.8 289.2 274.0 264.9 258.8 246.6 219.2 170.5 82.2 21.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 36.5 39.6 45.7 51.8 54.8 60.9 60.9 67.0 73.1 82.2 88.3 106.6 112.6 109.6 97.4 94.4 97.4 100.5 103.5 115.7 134.0 149.2 173.5 191.8 204.0 213.1 210.1 207.0 182.7 155.3 88.3 21.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 36.5 39.6 45.7 48.7 51.8 57.8 57.8 63.9 67.0 76.1 79.2 94.4 97.4 97.4 88.3 85.2 88.3 88.3 91.3 100.5 115.7 127.9 146.1 164.4 173.5 179.6 179.6 182.7 167.4 146.1 88.3 24.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 36.5 39.6 42.6 48.7 51.8 54.8 54.8 57.8 60.9 67.0 73.1 82.2 85.2 85.2 79.2 79.2 79.2 79.2 79.2 85.2 94.4 103.5 121.8 134.0 143.1 149.2 149.2 155.3 152.2 137.0 91.3 27.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 33.5 36.5 42.6 45.7 48.7 48.7 48.7 54.8 54.8 60.9 63.9 67.0 70.0 70.0 67.0 70.0 67.0 67.0 67.0 70.0 76.1 82.2 94.4 106.6 109.6 115.7 118.7 130.9 134.0 124.8 91.3 30.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 33.5 36.5 39.6 42.6 45.7 45.7 45.7 48.7 48.7 51.8 54.8 54.8 54.8 57.8 57.8 60.9 57.8 54.8 54.8 54.8 54.8 57.8 67.0 76.1 79.2 82.2 88.3 103.5 118.7 115.7 91.3 33.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 33.5 36.5 39.6 39.6 42.6 42.6 42.6 45.7 45.7 48.7 51.8 51.8 51.8 51.8 51.8 54.8 54.8 51.8 51.8 51.8 51.8 54.8 63.9 73.1 76.1 79.2 85.2 94.4 103.5 100.5 79.2 30.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 33.5 36.5 36.5 39.6 42.6 42.6 42.6 42.6 42.6 45.7 45.7 45.7 45.7 48.7 48.7 48.7 48.7 48.7 48.7 48.7 48.7 51.8 60.9 70.0 73.1 76.1 79.2 85.2 88.3 85.2 67.0 30.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 30.4 33.5 36.5 36.5 39.6 39.6 39.6 39.6 39.6 42.6 42.6 42.6 42.6 42.6 42.6 42.6 45.7 42.6 45.7 45.7 45.7 48.7 54.8 63.9 70.0 73.1 76.1 73.1 70.0 67.0 54.8 27.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 30.4 33.5 33.5 33.5 36.5 36.5 36.5 36.5 36.5 39.6 36.5 36.5 36.5 36.5 36.5 36.5 39.6 39.6 42.6 42.6 42.6 45.7 51.8 60.9 67.0 70.0 70.0 63.9 54.8 51.8 42.6 24.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 30.4 33.5 33.5 33.5 33.5 33.5 33.5 33.5 33.5 36.5 33.5 33.5 33.5 33.5 33.5 33.5 36.5 36.5 39.6 39.6 39.6 42.6 48.7 54.8 57.8 60.9 57.8 51.8 45.7 42.6 33.5 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 30.4 30.4 30.4 33.5 33.5 33.5 33.5 33.5 33.5 33.5 33.5 33.5 30.4 30.4 30.4 30.4 33.5 30.4 33.5 36.5 39.6 42.6 45.7 48.7 48.7 48.7 45.7 42.6 36.5 30.4 24.4 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 27.4 30.4 30.4 30.4 30.4 30.4 30.4 30.4 30.4 30.4 30.4 30.4 27.4 27.4 27.4 27.4 27.4 27.4 30.4 30.4 36.5 39.6 42.6 42.6 39.6 39.6 33.5 30.4 24.4 21.3 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 27.4 27.4 27.4 30.4 27.4 27.4 27.4 27.4 27.4 27.4 27.4 27.4 24.4 24.4 24.4 24.4 24.4 21.3 24.4 27.4 33.5 36.5 39.6 36.5 30.4 27.4 21.3 18.3 15.2 9.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 27.4 27.4 27.4 30.4 27.4 27.4 27.4 27.4 24.4 24.4 24.4 24.4 21.3 21.3 21.3 21.3 21.3 21.3 21.3 24.4 27.4 27.4 30.4 27.4 24.4 21.3 15.2 15.2 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 27.4 27.4 27.4 27.4 27.4 24.4 24.4 24.4 24.4 24.4 21.3 21.3 18.3 18.3 18.3 18.3 21.3 21.3 21.3 18.3 21.3 18.3 21.3 18.3 15.2 15.2 12.2 9.1 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 24.4 27.4 24.4 24.4 24.4 24.4 21.3 21.3 18.3 18.3 15.2 15.2 12.2 15.2 18.3 18.3 18.3 15.2 12.2 9.1 9.1 9.1 9.1 6.1 6.1 6.1 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 24.4 24.4 24.4 21.3 21.3 21.3 18.3 18.3 15.2 15.2 12.2 12.2 9.1 12.2 15.2 18.3 15.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 24.4 24.4 24.4 21.3 21.3 21.3 18.3 15.2 12.2 12.2 9.1 9.1 6.1 9.1 12.2 15.2 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 24.4 24.4 24.4 21.3 21.3 18.3 15.2 15.2 12.2 12.2 9.1 6.1 6.1 6.1 9.1 9.1 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 21.3 21.3 21.3 18.3 18.3 18.3 15.2 12.2 9.1 9.1 6.1 3.0 3.0 3.0 3.0 6.1 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 21.3 21.3 21.3 18.3 18.3 15.2 12.2 9.1 6.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 21.3 21.3 21.3 18.3 18.3 15.2 12.2 6.1 6.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 24.4 24.4 21.3 21.3 21.3 18.3 18.3 12.2 9.1 6.1 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 21.3 18.3 18.3 18.3 15.2 15.2 12.2 9.1 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 21.3 18.3 18.3 18.3 15.2 15.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 21.3 18.3 18.3 18.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 21.3 18.3 18.3 15.2 15.2 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 18.3 15.2 15.2 15.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 18.3 15.2 15.2 12.2 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 18.3 15.2 15.2 12.2 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 21.3 18.3 15.2 15.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 12.2 12.2 9.1 9.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 12.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 12.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 15.2 12.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 15.2 12.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 15.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 15.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 15.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 18.3 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 21.3 15.2 12.2 9.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 24.4 18.3 15.2 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 21.3 18.3 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 21.3 18.3 15.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 27.4 21.3 18.3 15.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 24.4 21.3 18.3 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 30.4 24.4 21.3 18.3 15.2 12.2 6.1 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 27.4 24.4 21.3 15.2 12.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 27.4 24.4 21.3 18.3 15.2 9.1 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 30.4 27.4 24.4 21.3 18.3 12.2 9.1 6.1 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 33.5 30.4 27.4 24.4 21.3 15.2 12.2 9.1 6.1 3.0 3.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 39.6 33.5 30.4 27.4 24.4 21.3 18.3 15.2 9.1 6.1 6.1 6.1 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 39.6 36.5 33.5 30.4 27.4 24.4 21.3 18.3 12.2 9.1 6.1 6.1 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 39.6 36.5 33.5 30.4 27.4 24.4 21.3 15.2 12.2 9.1 9.1 6.1 6.1 6.1 3.0 3.0 3.0 3.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 39.6 36.5 33.5 30.4 30.4 27.4 21.3 18.3 12.2 12.2 9.1 9.1 6.1 6.1 6.1 3.0 3.0 3.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 39.6 36.5 33.5 33.5 30.4 24.4 21.3 15.2 15.2 12.2 12.2 9.1 9.1 9.1 6.1 6.1 6.1 6.1 6.1 6.1 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 6.1 6.1 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 39.6 36.5 36.5 33.5 30.4 27.4 21.3 18.3 15.2 12.2 12.2 9.1 9.1 9.1 6.1 6.1 6.1 6.1 6.1 6.1 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 6.1 6.1 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 39.6 39.6 36.5 36.5 33.5 30.4 24.4 21.3 18.3 15.2 15.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 6.1 6.1 3.0 3.0 3.0 3.0 3.0 3.0 3.0 6.1 6.1 6.1 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 42.6 39.6 39.6 36.5 36.5 30.4 27.4 21.3 18.3 18.3 15.2 12.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 9.1 9.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 42.6 42.6 39.6 39.6 36.5 33.5 27.4 24.4 21.3 18.3 18.3 15.2 15.2 12.2 12.2 12.2 12.2 12.2 9.1 9.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 42.6 42.6 39.6 39.6 39.6 33.5 30.4 24.4 21.3 21.3 18.3 15.2 15.2 12.2 12.2 12.2 12.2 12.2 9.1 9.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 42.6 42.6 39.6 39.6 39.6 36.5 33.5 27.4 24.4 21.3 21.3 18.3 18.3 15.2 15.2 15.2 15.2 12.2 9.1 9.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 45.7 45.7 42.6 42.6 42.6 36.5 33.5 30.4 24.4 24.4 21.3 18.3 18.3 15.2 15.2 15.2 15.2 15.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 45.7 45.7 42.6 42.6 42.6 39.6 36.5 30.4 27.4 24.4 24.4 21.3 21.3 18.3 18.3 18.3 18.3 15.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 45.7 45.7 42.6 42.6 42.6 39.6 36.5 33.5 27.4 24.4 24.4 21.3 21.3 18.3 18.3 18.3 18.3 15.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 45.7 45.7 42.6 42.6 42.6 39.6 36.5 33.5 27.4 27.4 24.4 24.4 21.3 21.3 21.3 21.3 18.3 18.3 15.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 45.7 45.7 45.7 42.6 42.6 42.6 42.6 36.5 33.5 30.4 27.4 27.4 24.4 24.4 21.3 21.3 21.3 21.3 18.3 15.2 15.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 42.6 42.6 42.6 36.5 33.5 30.4 30.4 27.4 27.4 24.4 24.4 24.4 24.4 21.3 21.3 18.3 15.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 42.6 42.6 42.6 36.5 33.5 30.4 30.4 27.4 27.4 24.4 24.4 24.4 24.4 21.3 21.3 18.3 15.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 42.6 42.6 42.6 36.5 33.5 30.4 30.4 27.4 27.4 27.4 27.4 27.4 27.4 24.4 24.4 21.3 18.3 15.2 12.2 12.2 12.2 12.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 42.6 39.6 39.6 36.5 33.5 33.5 33.5 30.4 30.4 27.4 27.4 27.4 30.4 30.4 27.4 24.4 21.3 18.3 15.2 15.2 12.2 12.2 15.2 12.2 12.2 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 39.6 39.6 39.6 39.6 39.6 36.5 33.5 33.5 33.5 30.4 30.4 30.4 30.4 30.4 30.4 33.5 30.4 24.4 21.3 18.3 15.2 15.2 15.2 15.2 15.2 15.2 12.2 9.1 9.1 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 39.6 39.6 39.6 36.5 36.5 36.5 33.5 33.5 33.5 30.4 30.4 30.4 30.4 30.4 33.5 36.5 33.5 27.4 24.4 21.3 18.3 18.3 15.2 15.2 18.3 15.2 12.2 9.1 9.1 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 39.6 39.6 39.6 36.5 36.5 36.5 33.5 33.5 33.5 33.5 33.5 33.5 33.5 33.5 36.5 36.5 36.5 30.4 30.4 30.4 27.4 27.4 24.4 21.3 24.4 21.3 18.3 15.2 12.2 9.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 39.6 39.6 39.6 39.6 36.5 36.5 36.5 36.5 36.5 33.5 33.5 36.5 36.5 36.5 36.5 39.6 36.5 36.5 36.5 39.6 39.6 36.5 30.4 30.4 27.4 24.4 21.3 18.3 15.2 9.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 42.6 39.6 39.6 39.6 39.6 39.6 36.5 36.5 36.5 36.5 36.5 36.5 36.5 36.5 36.5 36.5 39.6 39.6 39.6 39.6 42.6 48.7 48.7 42.6 39.6 36.5 33.5 30.4 27.4 24.4 15.2 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 42.6 39.6 39.6 39.6 39.6 39.6 36.5 36.5 36.5 36.5 36.5 36.5 36.5 39.6 39.6 39.6 39.6 39.6 39.6 42.6 48.7 57.8 57.8 51.8 45.7 42.6 36.5 33.5 30.4 27.4 18.3 12.2 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 42.6 39.6 39.6 39.6 42.6 39.6 39.6 39.6 39.6 39.6 39.6 39.6 39.6 42.6 42.6 42.6 42.6 42.6 42.6 45.7 51.8 57.8 60.9 57.8 54.8 51.8 48.7 45.7 39.6 36.5 27.4 18.3 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 42.6 42.6 39.6 39.6 42.6 42.6 42.6 42.6 42.6 45.7 45.7 45.7 45.7 48.7 48.7 51.8 54.8 60.9 63.9 63.9 63.9 63.9 57.8 54.8 51.8 48.7 39.6 24.4 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 45.7 42.6 42.6 42.6 42.6 42.6 42.6 42.6 42.6 45.7 45.7 48.7 48.7 51.8 51.8 54.8 54.8 60.9 63.9 70.0 73.1 73.1 70.0 67.0 60.9 57.8 48.7 30.4 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 42.6 42.6 42.6 42.6 45.7 42.6 42.6 42.6 45.7 45.7 45.7 45.7 45.7 48.7 48.7 51.8 51.8 54.8 54.8 57.8 57.8 60.9 67.0 76.1 82.2 82.2 79.2 76.1 70.0 67.0 57.8 36.5 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 45.7 45.7 45.7 45.7 48.7 45.7 45.7 45.7 48.7 48.7 48.7 48.7 51.8 54.8 54.8 57.8 57.8 57.8 57.8 60.9 60.9 63.9 73.1 82.2 85.2 88.3 88.3 88.3 88.3 85.2 70.0 36.5 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 45.7 45.7 45.7 48.7 48.7 48.7 48.7 48.7 51.8 54.8 54.8 54.8 54.8 57.8 60.9 63.9 60.9 60.9 60.9 63.9 63.9 67.0 76.1 85.2 91.3 94.4 94.4 100.5 106.6 100.5 85.2 39.6 6.1 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 48.7 48.7 48.7 51.8 51.8 51.8 51.8 54.8 57.8 57.8 57.8 60.9 63.9 63.9 67.0 67.0 63.9 60.9 63.9 63.9 70.0 82.2 91.3 94.4 97.4 103.5 112.6 121.8 118.7 97.4 39.6 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 48.7 48.7 51.8 51.8 54.8 54.8 54.8 57.8 60.9 60.9 60.9 63.9 67.0 70.0 73.1 70.0 67.0 63.9 67.0 67.0 73.1 85.2 94.4 97.4 103.5 109.6 124.8 140.0 134.0 109.6 39.6 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 48.7 51.8 54.8 54.8 57.8 57.8 60.9 63.9 67.0 70.0 73.1 79.2 79.2 79.2 82.2 79.2 79.2 76.1 82.2 91.3 97.4 112.6 121.8 124.8 130.9 134.0 143.1 149.2 137.0 103.5 36.5 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 51.8 51.8 57.8 57.8 60.9 63.9 67.0 70.0 76.1 79.2 88.3 94.4 91.3 91.3 91.3 88.3 91.3 91.3 97.4 115.7 124.8 140.0 149.2 155.3 158.3 158.3 161.4 158.3 140.0 94.4 36.5 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 51.8 54.8 57.8 60.9 63.9 67.0 70.0 76.1 82.2 88.3 100.5 106.6 103.5 100.5 97.4 97.4 100.5 103.5 112.6 137.0 149.2 164.4 176.6 182.7 185.7 179.6 176.6 167.4 143.1 88.3 33.5 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 51.8 54.8 60.9 63.9 67.0 70.0 76.1 82.2 88.3 97.4 112.6 121.8 115.7 109.6 106.6 106.6 112.6 115.7 127.9 161.4 173.5 191.8 204.0 210.1 213.1 204.0 194.8 176.6 146.1 79.2 30.4 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 54.8 57.8 63.9 67.0 73.1 76.1 85.2 94.4 106.6 127.9 152.2 158.3 155.3 152.2 161.4 204.0 301.4 392.7 450.6 474.9 453.6 362.3 319.7 292.3 277.0 255.7 234.4 204.0 146.1 73.1 30.4 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 54.8 57.8 63.9 70.0 76.1 82.2 91.3 103.5 121.8 155.3 191.8 194.8 191.8 194.8 216.2 298.4 490.2 666.7 773.3 785.5 733.7 532.8 432.3 371.4 337.9 304.4 271.0 228.3 146.1 67.0 27.4 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 60.9 67.0 73.1 82.2 91.3 103.5 130.9 182.7 258.8 313.6 341.0 374.5 432.3 563.2 895.1 1479.6 2134.2 2316.9 2128.1 1744.5 1373.1 1022.9 758.1 563.2 432.3 334.9 264.9 146.1 73.1 27.4 3.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 60.9 70.0 76.1 88.3 97.4 115.7 158.3 240.5 362.3 432.3 484.1 554.1 666.7 910.3 1491.8 2469.1 3601.6 3860.4 3467.7 2755.3 2213.3 1613.6 1144.7 788.5 560.2 398.8 301.4 143.1 76.1 27.4 3.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 63.9 73.1 79.2 94.4 118.7 182.7 301.4 471.9 660.7 822.0 968.1 1135.6 1357.8 1820.6 2907.5 4420.6 5702.3 5961.1 5550.1 4859.0 4359.7 3738.6 3023.2 2112.9 1281.7 715.5 386.6 158.3 82.2 30.4 3.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 63.9 73.1 82.2 103.5 137.0 252.7 447.5 703.3 959.0 1211.7 1449.2 1714.0 2048.9 2733.9 4323.2 6372.1 7803.0 8061.8 7629.5 6959.7 6506.1 5863.7 4901.6 3434.2 2003.3 1029.0 468.9 170.5 88.3 30.4 3.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 67.0 76.1 85.2 109.6 158.3 319.7 590.6 934.7 1257.4 1598.4 1933.2 2295.5 2737.0 3644.3 5738.9 8320.6 9903.7 10159.5 9711.9 9063.4 8652.4 7988.7 6777.0 4758.5 2721.8 1345.7 554.1 185.7 94.4 33.5 3.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 67.0 76.1 88.3 115.7 176.6 386.6 733.7 1166.0 1555.7 1988.1 2414.3 2874.0 3428.1 4554.6 7154.5 10272.1 12004.4 12260.2 11791.3 11164.1 10798.8 10113.8 8655.5 6079.8 3443.3 1659.2 636.3 197.9 100.5 33.5 3.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 67.0 79.2 94.4 127.9 231.4 566.3 1035.1 1561.8 2067.2 2545.2 3035.4 3543.8 4268.4 5811.9 8658.5 11821.7 13389.7 13657.6 13325.7 12984.7 12741.2 11855.2 9864.1 7108.9 4353.6 2450.8 828.1 246.6 103.5 30.4 3.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 48.7 51.8 57.8 70.0 79.2 97.4 140.0 286.2 742.9 1333.5 1954.6 2578.7 3102.3 3656.4 4213.6 5108.7 7066.3 10159.5 13368.3 14771.9 15055.0 14860.1 14802.3 14680.5 13596.7 11072.8 8134.9 5263.9 3242.4 1019.9 295.3 106.6 30.4 3.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 57.8 70.0 82.2 103.5 149.2 341.0 919.4 1631.8 2347.3 3090.2 3662.5 4280.5 4886.4 5948.9 8320.6 11663.4 14914.9 16154.1 16455.5 16394.6 16622.9 16619.9 15341.2 12281.5 9163.9 6174.2 4037.0 1211.7 344.0 109.6 27.4 3.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 57.8 70.0 82.2 106.6 161.4 395.8 1099.1 1933.2 2743.1 3601.6 4219.7 4901.6 5556.2 6789.2 9578.0 13167.4 16464.6 17539.3 17852.9 17929.0 18443.5 18562.2 17082.6 13490.1 10192.9 7084.5 4828.6 1403.5 392.7 112.6 24.4 3.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 57.8 70.0 82.2 109.6 176.6 468.9 1269.6 2222.5 3093.2 3942.6 4609.4 5367.4 6131.6 7553.4 10658.8 14765.8 17956.4 19003.7 19283.8 19533.4 20136.2 20002.3 18105.6 14376.1 10938.8 7994.8 5379.6 1598.4 474.9 121.8 27.4 3.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 45.7 48.7 57.8 70.0 85.2 112.6 194.8 541.9 1440.0 2514.7 3440.3 4283.6 4999.0 5833.2 6710.1 8317.5 11739.5 16364.1 19448.2 20465.0 20717.7 21137.9 21829.0 21442.3 19128.5 15262.0 11687.8 8908.2 5933.7 1793.2 557.1 134.0 27.4 3.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 48.7 57.8 70.0 85.2 112.6 210.1 611.9 1610.5 2804.0 3790.4 4624.6 5385.7 6299.0 7285.5 9081.7 12817.3 17962.5 20940.0 21929.4 22148.6 22739.3 23521.7 22879.3 20148.4 16144.9 12433.7 9818.5 6484.8 1985.0 636.3 143.1 30.4 3.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 48.7 57.8 70.0 85.2 115.7 225.3 685.0 1781.0 3093.2 4137.5 4965.6 5775.4 6764.9 7860.9 9845.9 13898.1 19560.8 22431.8 23390.8 23579.6 24343.7 25214.4 24319.4 21171.4 17030.9 13179.6 10728.8 7035.8 2179.9 718.5 152.2 30.4 3.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 48.7 57.8 70.0 85.2 118.7 231.4 736.8 1899.8 3245.4 4268.4 5093.4 5952.0 6971.9 8137.9 10256.9 14482.6 20206.3 23065.0 24088.0 24401.6 25290.6 26079.1 25040.9 21728.5 17432.7 13800.7 11240.2 7218.5 2396.0 782.4 152.2 30.4 3.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 42.6 48.7 57.8 70.0 85.2 121.8 234.4 788.5 2018.5 3400.7 4396.2 5221.3 6128.6 7181.9 8415.0 10664.8 15067.2 20848.7 23698.3 24788.2 25223.6 26234.3 26943.7 25759.4 22285.6 17831.6 14418.7 11751.7 7404.2 2615.2 846.4 152.2 30.4 3.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 39.6 45.7 54.8 70.0 85.2 121.8 240.5 840.3 2137.2 3552.9 4527.2 5349.2 6305.1 7389.0 8692.0 11075.8 15651.7 21494.1 24328.5 25485.4 26042.5 27181.2 27805.3 26481.0 22839.7 18233.4 15039.8 12263.2 7586.9 2831.4 907.3 149.2 30.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 39.6 45.7 54.8 70.0 85.2 124.8 243.6 892.0 2256.0 3705.1 4655.0 5477.0 6481.7 7596.0 8969.1 11483.8 16236.3 22136.5 24961.8 26182.6 26864.6 28125.0 28669.9 27199.5 23396.9 18632.3 15657.8 12774.7 7769.5 3047.5 971.2 149.2 30.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 39.6 45.7 54.8 70.0 85.2 121.8 240.5 861.6 2173.8 3565.1 4530.2 5337.0 6271.6 7346.3 8658.5 11018.0 15557.3 21369.3 24240.2 25357.5 25911.6 27013.7 27595.2 26228.3 22599.2 18078.2 14985.0 12190.1 7556.4 2852.7 974.2 164.4 30.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 39.6 45.7 54.8 70.0 85.2 118.7 234.4 831.1 2091.6 3425.0 4408.4 5193.9 6061.6 7093.7 8348.0 10549.1 14875.4 20602.0 23518.7 24529.4 24958.7 25899.5 26523.6 25260.1 21801.6 17524.1 14312.1 11605.6 7346.3 2657.8 977.3 176.6 30.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 67.0 82.2 115.7 231.4 800.7 2006.3 3282.0 4283.6 5053.8 5851.5 6844.0 8037.4 10083.3 14196.4 19831.8 22797.1 23704.4 24002.7 24788.2 25448.9 24288.9 21003.9 16966.9 13636.3 11018.0 7133.2 2463.0 977.3 191.8 27.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 67.0 82.2 112.6 225.3 770.3 1924.1 3141.9 4158.8 4910.8 5641.4 6591.3 7726.9 9614.5 13514.5 19064.6 22075.6 22876.3 23049.8 23673.9 24374.2 23317.7 20206.3 16412.8 12963.4 10433.5 6920.1 2268.1 980.3 204.0 27.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 67.0 82.2 109.6 210.1 691.1 1723.2 2861.8 3833.0 4588.0 5273.1 6125.5 7133.2 8798.6 12388.0 17551.5 20599.0 21457.5 21643.3 22130.4 22763.6 21975.1 19232.0 15593.9 12178.0 9611.4 6399.5 2091.6 885.9 191.8 27.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 67.0 82.2 106.6 194.8 615.0 1525.3 2581.7 3507.2 4268.4 4904.7 5656.7 6539.6 7985.7 11261.6 16038.4 19122.4 20041.9 20236.7 20586.8 21153.1 20632.5 18254.7 14771.9 11392.5 8789.4 5878.9 1911.9 788.5 176.6 24.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 63.9 79.2 103.5 179.6 535.8 1324.4 2298.6 3181.5 3945.7 4536.3 5190.9 5945.9 7169.8 10135.1 14525.3 17645.8 18623.1 18827.1 19043.3 19539.5 19286.8 17280.5 13952.9 10607.0 7967.4 5358.3 1735.4 694.1 164.4 24.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 63.9 79.2 100.5 164.4 456.7 1123.4 2018.5 2855.7 3622.9 4167.9 4722.0 5352.2 6353.8 9008.6 13012.1 16169.3 17204.4 17420.6 17499.7 17929.0 17944.2 16303.2 13130.9 9821.5 7145.4 4837.7 1555.7 596.7 149.2 21.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 63.9 76.1 97.4 149.2 386.6 949.9 1714.0 2453.9 3129.7 3626.0 4143.5 4725.0 5601.9 7882.2 11502.1 14723.1 15913.5 16126.7 16047.5 16199.7 16081.0 14650.1 11821.7 8789.4 6216.8 4067.4 1345.7 508.4 140.0 24.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 51.8 60.9 76.1 91.3 137.0 316.6 776.3 1412.6 2052.0 2633.5 3087.1 3568.1 4100.9 4846.8 6752.7 9992.0 13280.1 14625.7 14835.8 14595.3 14470.4 14214.7 12996.9 10512.6 7757.4 5288.3 3297.2 1135.6 417.1 130.9 27.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 48.7 60.9 73.1 88.3 121.8 243.6 602.8 1108.2 1647.1 2140.3 2545.2 2989.7 3473.8 4094.8 5626.2 8481.9 11833.9 13334.9 13541.9 13140.0 12741.2 12351.5 11343.8 9200.4 6725.3 4359.7 2526.9 922.5 328.8 121.8 30.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 48.7 57.8 70.0 82.2 106.6 173.5 429.3 803.7 1245.2 1644.0 2003.3 2411.2 2846.6 3339.8 4496.7 6971.9 10387.8 12044.0 12248.0 11687.8 11011.9 10485.2 9690.6 7891.3 5693.2 3431.1 1756.7 712.4 237.5 112.6 33.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 48.7 57.8 67.0 79.2 100.5 152.2 350.1 645.4 1001.6 1327.4 1610.5 1933.2 2280.3 2685.2 3604.7 5586.6 8439.3 9982.9 10196.0 9638.8 8944.7 8384.5 7644.7 6168.1 4438.9 2700.5 1421.8 618.0 222.2 106.6 30.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 36.5 42.6 48.7 54.8 63.9 76.1 91.3 130.9 271.0 484.1 755.0 1010.8 1220.8 1452.2 1717.1 2030.7 2715.7 4201.4 6490.8 7924.8 8144.0 7589.9 6877.5 6280.8 5598.8 4448.0 3184.5 1972.8 1086.9 520.6 207.0 97.4 30.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 39.6 45.7 54.8 60.9 73.1 85.2 109.6 191.8 322.7 508.4 691.1 828.1 971.2 1150.8 1373.1 1823.6 2813.1 4539.3 5863.7 6089.0 5541.0 4810.3 4177.0 3552.9 2724.8 1927.2 1242.2 748.9 423.2 191.8 91.3 27.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 39.6 45.7 51.8 57.8 70.0 76.1 88.3 112.6 164.4 264.9 374.5 435.4 493.2 584.5 718.5 931.6 1427.9 2590.9 3802.6 4037.0 3492.0 2743.1 2076.3 1507.0 1001.6 672.8 511.5 414.1 328.8 176.6 82.2 24.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 39.6 45.7 51.8 57.8 67.0 73.1 82.2 97.4 127.9 188.8 264.9 313.6 341.0 386.6 456.7 572.4 849.4 1540.5 2283.4 2435.6 2122.0 1689.7 1275.6 946.8 672.8 496.3 408.0 350.1 292.3 182.7 79.2 24.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.5 33.5 36.5 42.6 48.7 54.8 60.9 67.0 73.1 82.2 94.4 115.7 155.3 191.8 191.8 188.8 197.9 216.2 271.0 490.2 767.2 834.2 752.0 636.3 478.0 389.7 344.0 319.7 307.5 286.2 255.7 185.7 73.1 21.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
